Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Industry Standards/Certifications

N/A ASTM A-197; ASME 16.39; ASME B1.20.1

Type

N/A Coupling

Style

N/A FNPT x FNPT

Nominal Size

N/A 1/2 in

Material

N/A Malleable Iron conforming ASTM A-197

Coating

N/A Galvanized

Pressure [Max]

N/A 300 psi

Operating Temperature [Min]

N/A -20 ºF

Operating Temperature [Max]

N/A 550 ºF

Anvil Product Number

N/A 4316011700

UPC Code

N/A 92201313744

HPH Code

N/A NA

Weight

N/A 0.20 lb