ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Industry Standards/Certifications

ASTM A-197; ASME 16.39; ASME B1.20.1

Type

Coupling

Style

FNPT x FNPT

Nominal Size

3/4 in

Material

Malleable Iron conforming ASTM A-197

Coating

Galvanized

Pressure [Max]

300 psi

Operating Temperature [Min]

-20 ºF

Operating Temperature [Max]

550 ºF

Anvil Product Number

4316011702

UPC Code

92201313751

HPH Code

NA

Weight

0.30 lb