Item # |
CAD |
BIM |
Nominal Size |
Coatings |
Weight |
---|---|---|---|---|---|
1/2-3111-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1/2 in | Coatings N/A Black | Weight N/A 0.08 lb |
3/4-3111-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 3/4 in | Coatings N/A Black | Weight N/A 0.13 lb |
1-3111-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1 in | Coatings N/A Black | Weight N/A 0.20 lb |
1 1/4-3111-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1 1/4 in | Coatings N/A Black | Weight N/A 0.32 lb |
1 1/2-3111-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1 1/2 in | Coatings N/A Black | Weight N/A 0.43 lb |
2-3111-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 2 in | Coatings N/A Black | Weight N/A 0.67 lb |
2 1/2-3111-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 2 1/2 in | Coatings N/A Black | Weight N/A 1.11 lb |
3-3111-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 3 in | Coatings N/A Black | Weight N/A 1.53 lb |
6-3111-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 6 in | Coatings N/A Black | Weight N/A 7.30 lb |
1/2-3111-Galvanized |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1/2 in | Coatings N/A Galvanized | Weight N/A 0.08 lb |
3/4-3111-Galvanized |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 3/4 in | Coatings N/A Galvanized | Weight N/A 0.13 lb |
1-3111-Galvanized |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1 in | Coatings N/A Galvanized | Weight N/A 0.20 lb |
1 1/4-3111-Galvanized |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1 1/4 in | Coatings N/A Galvanized | Weight N/A 0.32 lb |
1 1/2-3111-Galvanized |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1 1/2 in | Coatings N/A Galvanized | Weight N/A 0.43 lb |
2-3111-Galvanized |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 2 in | Coatings N/A Galvanized | Weight N/A 0.67 lb |
2 1/2-3111-Galvanized |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 2 1/2 in | Coatings N/A Galvanized | Weight N/A 1.11 lb |
3-3111-Galvanized |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 3 in | Coatings N/A Galvanized | Weight N/A 1.53 lb |
4-3111-Galvanized |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 4 in | Coatings N/A Galvanized | Weight N/A 3.0 lb |
6-3111-Galvanized |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 6 in | Coatings N/A Galvanized | Weight N/A 7.30 lb |