ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Industry Standards/Certifications

N/A ASME B 16.14; ASTM A-197; ASTM153 (A); ASME B16.14; ASME B1.20.1

Type

N/A Plug

Style

N/A MNPT

Nominal Size

N/A 3/4 in

Material

N/A Malleable Iron conforming ASTM A-197

Coatings

N/A Galvanized

Max. Rated Pressure

N/A 300 psi

Product Number

N/A 0819902412

UPC Code

N/A 69029188229

HPH Code

N/A NA

Weight

N/A 0.13 lb