ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Industry Standards/Certifications

ASME B 16.14; ASTM A-197; ASTM153 (A); ASME B16.14; ASME B1.20.1

Type

Plug

Style

MNPT

Nominal Size

3 in

Material

Malleable Iron conforming ASTM A-197

Coatings

Black

Max. Rated Pressure

300 psi

Product Number

0818902645

UPC Code

69029187928

HPH Code

NA

Weight

1.53 lb