Item # |
CAD |
BIM |
Nominal Size |
Weight |
Coatings |
---|---|---|---|---|---|
1/2x3/4-3105B-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1/2 x 3/4 in | Weight N/A 0.30 lb | Coatings N/A Black |
1/2 x1-3105B-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1/2 x 1 in | Weight N/A 0.5 lb | Coatings N/A Black |
3/4x1-3105B-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 3/4 x 1 in | Weight N/A 0.5 lb | Coatings N/A Black |
3/4x1 1/4-3105B-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 3/4 x 1 1/4 in | Weight N/A 0.7 lb | Coatings N/A Black |
1x1 1/4-3105B-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1 x 1 1/4 in | Weight N/A 0.9 lb | Coatings N/A Black |
1x1 1/2-3105B-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1 x 1 1/2 in | Weight N/A 1.1 lb | Coatings N/A Black |
1x2-3105B-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1 x 2 in | Weight N/A 1.2 lb | Coatings N/A Black |
1 1/4x1 1/2-3105B-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1 1/4 x 1 1/2 in | Weight N/A 1.30 lb | Coatings N/A Black |
1 1/4x2-3105B-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1 1/4 x 2 in | Weight N/A 1.80 lb | Coatings N/A Black |
1 1/2x2-3105B-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1 1/2 x 2 in | Weight N/A 1.7 lb | Coatings N/A Black |
2x2 1/2-3105B-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 2 x 2 1/2 in | Weight N/A 3.0 lb | Coatings N/A Black |
2x3-3105B-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 2 x 3 in | Weight N/A 4.0 lb | Coatings N/A Black |
2 1/2x3-3105B-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 2 1/2 x 3 in | Weight N/A 5.8 lb | Coatings N/A Black |
3x4-3105B-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 3 x 4 in | Weight N/A 8.6 lb | Coatings N/A Black |
1/2x3/4-3105B-Galvanized |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1/2 x 3/4 in | Weight N/A 0.30 lb | Coatings N/A Galvanized |
1/2 x1-3105B-Galvanized |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1/2 x 1 in | Weight N/A 0.5 lb | Coatings N/A Galvanized |
3/4x1-3105B-Galvanized |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 3/4 x 1 in | Weight N/A 0.5 lb | Coatings N/A Galvanized |
1x1 1/4-3105B-Galvanized |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1 x 1 1/4 in | Weight N/A 0.9 lb | Coatings N/A Galvanized |
1x1 1/2-3105B-Galvanized |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1 x 1 1/2 in | Weight N/A 1.1 lb | Coatings N/A Galvanized |
1x2-3105B-Galvanized |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1 x 2 in | Weight N/A 1.2 lb | Coatings N/A Galvanized |
1 1/4x1 1/2-3105B-Galvanized |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1 1/4 x 1 1/2 in | Weight N/A 1.30 lb | Coatings N/A Galvanized |
1 1/4x2-3105B-Galvanized |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1 1/4 x 2 in | Weight N/A 1.80 lb | Coatings N/A Galvanized |
1 1/2x2-3105B-Galvanized |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1 1/2 x 2 in | Weight N/A 1.7 lb | Coatings N/A Galvanized |
2x2 1/2-3105B-Galvanized |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 2 x 2 1/2 in | Weight N/A 3.0 lb | Coatings N/A Galvanized |
2 1/2x3-3105B-Galvanized |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 2 1/2 x 3 in | Weight N/A 5.8 lb | Coatings N/A Galvanized |