ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Industry Standards/Certifications

N/A ASTM A197; ASTM A153; ASME B 16.3; ASME B1.20.1

Type

N/A Tee

Style

N/A FNPT x FNPT x FNPT

Nominal Size

N/A 2 1/2 x 3 in

Material

N/A Malleable Iron conforming ASTM A-197

Max. Rated Pressure

N/A 300 psi

Product Number

N/A 4316000148

UPC Code

N/A 09220129759

HPH Code

N/A NA

Weight

N/A 5.8 lb

Coatings

N/A Black