ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Industry Standards/Certifications

ASTM A197; ASTM A153; ASME B 16.3; ASME B1.20.1

Type

Tee

Style

FNPT x FNPT x FNPT

Nominal Size

1 x 2 in

Material

Malleable Iron conforming ASTM A-197

Max. Rated Pressure

300 psi

Product Number

4316010150

UPC Code

09220124668

HPH Code

NA

Weight

1.2 lb

Coatings

Galvanized