Item # |
CAD |
BIM |
Nominal Size |
Weight |
Coatings |
---|---|---|---|---|---|
1/4x1/8-3101R-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1/4 x 1/8 in | Weight N/A 0.08 lb | Coatings N/A Black |
3/8x1/8-3101R-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 3/8 x 1/8 in | Weight N/A 0.11 lb | Coatings N/A Black |
3/8x1/4-3101R-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 3/8 x 1/4 in | Weight N/A 0.13 lb | Coatings N/A Black |
1/2x1/4-3101R-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1/2 x 1/4 in | Weight N/A 0.16 lb | Coatings N/A Black |
1/2x3/8-3101R-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1/2 x 3/8 in | Weight N/A 0.19 lb | Coatings N/A Black |
3/4x3/8-3101R-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 3/4 x 3/8 in | Weight N/A 0.26 lb | Coatings N/A Black |
3/4x1/2-3101R-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 3/4 x 1/2 in | Weight N/A 0.29 lb | Coatings N/A Black |
1x3/8-3101R-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1 x 3/8 in | Weight N/A 0.35 lb | Coatings N/A Black |
1x1/2-3101R-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1 x 1/2 in | Weight N/A 0.42 lb | Coatings N/A Black |
1x3/4-3101R-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1 x 3/4 in | Weight N/A 0.47 lb | Coatings N/A Black |
1 1/4x1/2-3101R-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1 1/4 x 1/2 in | Weight N/A 0.54 lb | Coatings N/A Black |
1 1/4x3/4-3101R-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1 1/4 x 3/4 in | Weight N/A 0.62 lb | Coatings N/A Black |
1 1/4x1-3101R-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1 1/4 x 1 in | Weight N/A 0.73 lb | Coatings N/A Black |
1 1/2x1/2-3101R-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1 1/2 x 1/2 in | Weight N/A 0.65 lb | Coatings N/A Black |
1 1/2x3/4-3101R-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1 1/2 x 3/4 in | Weight N/A 0.74 lb | Coatings N/A Black |
1 1/2x1-3101R-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1 1/2 x 1 in | Weight N/A 0.88 lb | Coatings N/A Black |
1 1/2x1 1/4-3101R-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1 1/2 x 1 1/4 in | Weight N/A 1.03 lb | Coatings N/A Black |
2x1/2-3101R-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 2 x 1/2 in | Weight N/A 0.93 lb | Coatings N/A Black |
2x3/4-3101R-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 2 x 3/4 in | Weight N/A 1.04 lb | Coatings N/A Black |
2x1-3101R-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 2 x 1 in | Weight N/A 1.28 lb | Coatings N/A Black |
2x1 1/4-3101R-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 2 x 1 1/4 in | Weight N/A 1.36 lb | Coatings N/A Black |
2x1 1/2-3101R-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 2 x 1 1/2 in | Weight N/A 1.51 lb | Coatings N/A Black |
2 1/2x1 1/2-3101R-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 2 1/2 x 1 1/2 in | Weight N/A 2.2 lb | Coatings N/A Black |
2 1/2x2-3101R-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 2 1/2 x 2 in | Weight N/A 2.55 lb | Coatings N/A Black |
3x2-3101R-Black |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 3 x 2 in | Weight N/A 3.35 lb | Coatings N/A Black |