ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Industry Standards/Certifications

N/A ASME B16.3; ASTM A-197; ASTM A-153 Class A; ASME B1.20.1

Type

N/A Elbow

Style

N/A FNPT x FNPT

Nominal Size

N/A 1 1/2 x 1 in

Material

N/A Malleable Iron conforming to ASTM A-197

Max. Rated Pressure

N/A 300 psi

Product Number

N/A 0810009811

UPC Code

N/A 69029187683

HPH Code

N/A NA

Weight

N/A 0.88 lb

Coatings

N/A Black