ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Industry Standards/Certifications

ASME B16.3; ASTM A-197; ASTM A-153 Class A; ASME B1.20.1

Type

Elbow

Style

FNPT x FNPT

Nominal Size

3/8 x 1/4 in

Material

Malleable Iron conforming to ASTM A-197

Max. Rated Pressure

300 psi

Product Number

0810007005

UPC Code

69029187670

HPH Code

NA

Weight

0.13 lb

Coatings

Black