Batch CAD Cart (0)
  • Cart is empty
Service: Structural attachment to concrete ceiling lug is used in conjunction with Fig. 299 forged steel clevis and anchors of sufficient strength to hold the desired load.
Ordering: Specify rod size, figure number, name and finish.

We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.

The Revit assembly file cannot be downloaded using the MultiCAD functionality.
Unit of Measure

Specifications

Type

N/A Concrete Lug Plate

Style

N/A Single

Rod Size

N/A 2

Material

N/A Carbon Steel

Finish

N/A Hot-Dip Galvanized

Max Load

N/A 24,600 lb

Product Number

N/A 0500001292

UPC Code

N/A 69029154488

HPH Code

N/A 034GR5632I

Weight

N/A 58.2 lb