Industry Standards/Certifications |
N/A Complies with Federal Specification A-A-1192A (Type 19) WW-H-171-E (Type 19), ANSI/MSS SP-69 and MSS SP-58 (Type 19), UL Listed. |
Type |
N/A Beam Clamp |
Style |
N/A Wide Throat Top Beam C-Clamp |
Material |
N/A Ductile Iron |
Finish |
N/A Plain |
Rod Size |
N/A 5/8 in |
Set Screw Size |
N/A 3/8 in |
Torque Value |
N/A 60 in·lb |
Max Load |
N/A 1200 lb |
Max Temperature |
N/A 450 ºF |
Product Number |
N/A 0500009238 |
UPC Code |
N/A 69029113441 |
HPH Code |
N/A 034GR1017 |
Weight |
N/A 0.66 lb |