Industry Standards/Certifications |
N/A Complies with Federal Specification A-A-1192A (Type 19 & 23), WW-H-171-E (Type 23), ANSI/MSS SP-69 and MSS SP-58 (Type 19 & 23). UL, ULC Listed and FM Approved. |
Type |
N/A Beam Clamp |
Style |
N/A Universal C-type Clamp (Wide Throat) |
Material |
N/A Ductile Iron |
Finish |
N/A Plain |
Rod Size |
N/A 3/8 in |
Set Screw Size |
N/A 3/8 in |
Max Load at Top |
N/A 500 lb |
Max Load at Bottom |
N/A 250 lb |
Max Temperature |
N/A 450 ºF |
Product Number |
N/A 0560009169 |
UPC Code |
N/A 69029117112 |
HPH Code |
N/A 034GR1015 |
Weight |
N/A 0.41 lb |