Industry Standards/Certifications |
N/A Complies with Federal Specification A-A-1192A (Type 30) WW-H-171-E (Type 30), ANSI/MSS SP-69 and MSS SP-58 (Type 30). UL, ULC Listed . FM Approved. |
Type |
N/A Beam Clamp |
Style |
N/A Malleable Beam Clamp without Extension Piece |
Material |
N/A Malleable iron |
Finish |
N/A Plain |
Max Rod Size |
N/A 0.875 in |
Width of Beam Flange |
N/A 2 3/8 - 7 in |
Max Flange Thickness |
N/A 0.6 in |
Max Load |
N/A 1365 lb |
Product Number |
N/A 0500095401 |
UPC Code |
N/A 69029113945 |
HPH Code |
N/A 034GR6307 |
Weight |
N/A 2.2 lb |