Item # |
CAD |
Pipe Size |
O.D. |
Finish |
Weight |
---|---|---|---|---|---|
3-600-BLK |
CAD
N/A ![]() |
Pipe Size N/A 3 | O.D. N/A 3.96 in | Finish N/A Plain | Weight N/A 9.7 lb |
3-600-GAL |
CAD
N/A ![]() |
Pipe Size N/A 3 | O.D. N/A 3.96 in | Finish N/A Hot-Dip Galvanized with EG Bolts & Nuts | Weight N/A 9.7 lb |
4-600-BLK |
CAD
N/A ![]() |
Pipe Size N/A 4 | O.D. N/A 4.80 in | Finish N/A Plain | Weight N/A 11 lb |
4-600-GAL |
CAD
N/A ![]() |
Pipe Size N/A 4 | O.D. N/A 4.80 in | Finish N/A Hot-Dip Galvanized with EG Bolts & Nuts | Weight N/A 11 lb |
6-600-BLK |
CAD
N/A ![]() |
Pipe Size N/A 6 | O.D. N/A 6.90 in | Finish N/A Plain | Weight N/A 12.7 lb |
6-600-GAL |
CAD
N/A ![]() |
Pipe Size N/A 6 | O.D. N/A 6.90 in | Finish N/A Hot-Dip Galvanized with EG Bolts & Nuts | Weight N/A 12.7 lb |
8-600-BLK |
CAD
N/A ![]() |
Pipe Size N/A 8 | O.D. N/A 9.05 in | Finish N/A Plain | Weight N/A 14.5 lb |
8-600-GAL |
CAD
N/A ![]() |
Pipe Size N/A 8 | O.D. N/A 9.05 in | Finish N/A Hot-Dip Galvanized with EG Bolts & Nuts | Weight N/A 14.5 lb |
10-600-BLK |
CAD
N/A ![]() |
Pipe Size N/A 10 | O.D. N/A 11.10 in | Finish N/A Plain | Weight N/A 16.3 lb |
10-600-GAL |
CAD
N/A ![]() |
Pipe Size N/A 10 | O.D. N/A 11.10 in | Finish N/A Hot-Dip Galvanized with EG Bolts & Nuts | Weight N/A 16.3 lb |
12-600-BLK |
CAD
N/A ![]() |
Pipe Size N/A 12 | O.D. N/A 13.20 in | Finish N/A Plain | Weight N/A 18.30 lb |
12-600-GAL |
CAD
N/A ![]() |
Pipe Size N/A 12 | O.D. N/A 13.20 in | Finish N/A Hot-Dip Galvanized with EG Bolts & Nuts | Weight N/A 18.30 lb |
14-600-BLK |
CAD
N/A ![]() |
Pipe Size N/A 14 | O.D. N/A 15.80 in | Finish N/A Plain | Weight N/A 48.7 lb |
14-600-GAL |
CAD
N/A ![]() |
Pipe Size N/A 14 | O.D. N/A 15.80 in | Finish N/A Hot-Dip Galvanized with EG Bolts & Nuts | Weight N/A 48.7 lb |
16-600-BLK |
CAD
N/A ![]() |
Pipe Size N/A 16 | O.D. N/A 17.40 in | Finish N/A Plain | Weight N/A 69.2 lb |
16-600-GAL |
CAD
N/A ![]() |
Pipe Size N/A 16 | O.D. N/A 17.40 in | Finish N/A Hot-Dip Galvanized with EG Bolts & Nuts | Weight N/A 69.2 lb |
18-600-BLK |
CAD
N/A ![]() |
Pipe Size N/A 18 | O.D. N/A 19.50 in | Finish N/A Plain | Weight N/A 82 lb |
18-600-GAL |
CAD
N/A ![]() |
Pipe Size N/A 18 | O.D. N/A 19.50 in | Finish N/A Hot-Dip Galvanized with EG Bolts & Nuts | Weight N/A 82 lb |
20-600-BLK |
CAD
N/A ![]() |
Pipe Size N/A 20 | O.D. N/A 21.60 in | Finish N/A Plain | Weight N/A 97.5 lb |
20-600-GAL |
CAD
N/A ![]() |
Pipe Size N/A 20 | O.D. N/A 21.60 in | Finish N/A Hot-Dip Galvanized with EG Bolts & Nuts | Weight N/A 97.5 lb |
24-600-BLK |
CAD
N/A ![]() |
Pipe Size N/A 24 | O.D. N/A 25.80 in | Finish N/A Plain | Weight N/A 132 lb |
24-600-GAL |
CAD
N/A ![]() |
Pipe Size N/A 24 | O.D. N/A 25.80 in | Finish N/A Hot-Dip Galvanized with EG Bolts & Nuts | Weight N/A 132 lb |