ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Pipe Size

N/A 18

O.D.

N/A 19.50 in

Bolt Size

N/A 1 1/4

Material

N/A Two carbon steel halfbands and two bolts and nuts

Finish

N/A Plain

Service

N/A Clamps joints of socket fittings together to prevent distortion of pipe line under excessive water pressure.

Approvals

N/A Complies with Federal Specification A-A-1192A (Type 8) , ANSI/MSS SP-69 and MSS SP-58 (Type 8).

Features

N/A An economical method of anchoring joints of socket fittings when used on other than fire protection work.

Product Number

N/A 0500253588

UPC Code

N/A 69029152561

HPH Code

N/A 034GR4068

Weight

N/A 82 lb