ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Pipe Size

4

O.D.

4.80 in

Bolt Size

5/8

Material

Two carbon steel halfbands and two bolts and nuts

Finish

Plain

Service

Clamps joints of socket fittings together to prevent distortion of pipe line under excessive water pressure.

Approvals

Complies with Federal Specification A-A-1192A (Type 8) , ANSI/MSS SP-69 and MSS SP-58 (Type 8).

Features

An economical method of anchoring joints of socket fittings when used on other than fire protection work.

Product Number

0500253505

UPC Code

69029114328

HPH Code

034GR4061

Weight

11 lb