Item # |
CAD |
Rod Size |
Finish |
Maximum Load at 650 °F |
Maximum Load at 750 °F |
Weight |
---|---|---|---|---|---|---|
3/8-66-CS-BLK |
CAD
N/A ![]() |
Rod Size N/A 3/8 | Finish N/A Black | Maximum Load at 650 °F N/A 730 lb | Maximum Load at 750 °F N/A 572 lb | Weight N/A 0.96 lb |
3/8-66-CS-BLK-W/BLT |
CAD
N/A ![]() |
Rod Size N/A 3/8 | Finish N/A Black | Maximum Load at 650 °F N/A 730 lb | Maximum Load at 750 °F N/A 572 lb | Weight N/A 1.2 lb |
3/8-66-CS-GAL |
CAD
N/A ![]() |
Rod Size N/A 3/8 | Finish N/A Galvanized | Maximum Load at 650 °F N/A 730 lb | Maximum Load at 750 °F N/A 572 lb | Weight N/A 0.96 lb |
3/8-66-CS-GAL-W/BLT |
CAD
N/A ![]() |
Rod Size N/A 3/8 | Finish N/A Galvanized | Maximum Load at 650 °F N/A 730 lb | Maximum Load at 750 °F N/A 572 lb | Weight N/A 1.30 lb |
1/2-66-CS-BLK |
CAD
N/A ![]() |
Rod Size N/A 1/2 | Finish N/A Black | Maximum Load at 650 °F N/A 1,350 lb | Maximum Load at 750 °F N/A 1,057 lb | Weight N/A 0.96 lb |
1/2-66-CS-BLK-W/BLT |
CAD
N/A ![]() |
Rod Size N/A 1/2 | Finish N/A Black | Maximum Load at 650 °F N/A 1,350 lb | Maximum Load at 750 °F N/A 1,057 lb | Weight N/A 1.30 lb |
1/2-66-CS-GAL |
CAD
N/A ![]() |
Rod Size N/A 1/2 | Finish N/A Galvanized | Maximum Load at 650 °F N/A 1,350 lb | Maximum Load at 750 °F N/A 1,057 lb | Weight N/A 0.96 lb |
1/2-66-CS-GAL-W/BLT |
CAD
N/A ![]() |
Rod Size N/A 1/2 | Finish N/A Galvanized | Maximum Load at 650 °F N/A 1,350 lb | Maximum Load at 750 °F N/A 1,057 lb | Weight N/A 1.30 lb |
5/8-66-CS-BLK |
CAD
N/A ![]() |
Rod Size N/A 5/8 | Finish N/A Black | Maximum Load at 650 °F N/A 2,160 lb | Maximum Load at 750 °F N/A 1,692 lb | Weight N/A 0.96 lb |
5/8-66-CS-BLK-W/BLT |
CAD
N/A ![]() |
Rod Size N/A 5/8 | Finish N/A Black | Maximum Load at 650 °F N/A 2,160 lb | Maximum Load at 750 °F N/A 1,692 lb | Weight N/A 1.6 lb |
5/8-66-CS-GAL |
CAD
N/A ![]() |
Rod Size N/A 5/8 | Finish N/A Galvanized | Maximum Load at 650 °F N/A 2,160 lb | Maximum Load at 750 °F N/A 1,692 lb | Weight N/A 0.96 lb |
5/8-66-CS-GAL-W/BLT |
CAD
N/A ![]() |
Rod Size N/A 5/8 | Finish N/A Galvanized | Maximum Load at 650 °F N/A 2,160 lb | Maximum Load at 750 °F N/A 1,692 lb | Weight N/A 1.6 lb |
3/4-66-CS-BLK |
CAD
N/A ![]() |
Rod Size N/A 3/4 | Finish N/A Black | Maximum Load at 650 °F N/A 3,230 lb | Maximum Load at 750 °F N/A 2,530 lb | Weight N/A 1.90 lb |
3/4-66-CS-BLK-W/BLT |
CAD
N/A ![]() |
Rod Size N/A 3/4 | Finish N/A Black | Maximum Load at 650 °F N/A 3,230 lb | Maximum Load at 750 °F N/A 2,530 lb | Weight N/A 2.8 lb |
3/4-66-CS-GAL |
CAD
N/A ![]() |
Rod Size N/A 3/4 | Finish N/A Galvanized | Maximum Load at 650 °F N/A 3,230 lb | Maximum Load at 750 °F N/A 2,530 lb | Weight N/A 1.90 lb |
3/4-66-CS-GAL-W/BLT |
CAD
N/A ![]() |
Rod Size N/A 3/4 | Finish N/A Galvanized | Maximum Load at 650 °F N/A 3,230 lb | Maximum Load at 750 °F N/A 2,530 lb | Weight N/A 2.8 lb |
7/8-66-CS-BLK |
CAD
N/A ![]() |
Rod Size N/A 7/8 | Finish N/A Black | Maximum Load at 650 °F N/A 4,480 lb | Maximum Load at 750 °F N/A 3,508 lb | Weight N/A 2.5 lb |
7/8-66-CS-BLK-W/BLT |
CAD
N/A ![]() |
Rod Size N/A 7/8 | Finish N/A Black | Maximum Load at 650 °F N/A 4,480 lb | Maximum Load at 750 °F N/A 3,508 lb | Weight N/A 3.9 lb |
7/8-66-CS-GAL |
CAD
N/A ![]() |
Rod Size N/A 7/8 | Finish N/A Galvanized | Maximum Load at 650 °F N/A 4,480 lb | Maximum Load at 750 °F N/A 3,508 lb | Weight N/A 2.5 lb |
7/8-66-CS-GAL-W/BLT |
CAD
N/A ![]() |
Rod Size N/A 7/8 | Finish N/A Galvanized | Maximum Load at 650 °F N/A 4,480 lb | Maximum Load at 750 °F N/A 3,508 lb | Weight N/A 3.9 lb |
1-66-CS-BLK |
CAD
N/A ![]() |
Rod Size N/A 1 | Finish N/A Black | Maximum Load at 650 °F N/A 5,900 lb | Maximum Load at 750 °F N/A 4,620 lb | Weight N/A 4.30 lb |
1-66-CS-BLK-W/BLT |
CAD
N/A ![]() |
Rod Size N/A 1 | Finish N/A Black | Maximum Load at 650 °F N/A 5,900 lb | Maximum Load at 750 °F N/A 4,620 lb | Weight N/A 6.3 lb |
1-66-CS-GAL |
CAD
N/A ![]() |
Rod Size N/A 1 | Finish N/A Galvanized | Maximum Load at 650 °F N/A 5,900 lb | Maximum Load at 750 °F N/A 4,620 lb | Weight N/A 4.30 lb |
1-66-CS-GAL-W/BLT |
CAD
N/A ![]() |
Rod Size N/A 1 | Finish N/A Galvanized | Maximum Load at 650 °F N/A 5,900 lb | Maximum Load at 750 °F N/A 4,620 lb | Weight N/A 6.3 lb |
1-1/4-66-CS-BLK |
CAD
N/A ![]() |
Rod Size N/A 1 1/4 | Finish N/A Black | Maximum Load at 650 °F N/A 9,500 lb | Maximum Load at 750 °F N/A 7,440 lb | Weight N/A 8.1 lb |