ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
ANVIL FIG. 66 WELDED BEAM ATTACHMENT WITH CLEVIS PIN AND COTTERS

We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.

The Revit assembly file cannot be downloaded using the MultiCAD functionality.
Unit of Measure

Specifications

Industry Standards/Certifications

N/A Complies with Federal Specification A-A-1192A (Type 22), WW-H-171-E (Type 22), ANSI/MSS SP-69 and MSS SP-58 (Type 22)

Rod Size

N/A 1/2

Material

N/A Carbon Steel

Finish

N/A Black

Maximum Temperature

N/A 750 ºF

Maximum Load at 650 °F

N/A 1,350 lb

Maximum Load at 750 °F

N/A 1,057 lb

Product Number

N/A 0500006218

UPC Code

N/A 69029113389

HPH Code

N/A 034GR7149

Weight

N/A 0.96 lb