Item # |
CAD |
Rod Size |
Finish |
Max Load With Bolt to Steel |
Weight |
---|---|---|---|---|---|
3/8-207-BLK |
CAD
N/A ![]() |
Rod Size N/A 3/8 | Finish N/A Plain | Max Load With Bolt to Steel N/A 620 lb | Weight N/A 0.17 lb |
3/8-207-GAL |
CAD
N/A ![]() |
Rod Size N/A 3/8 | Finish N/A Zinc Plated | Max Load With Bolt to Steel N/A 620 lb | Weight N/A 0.17 lb |
1/2-207-BLK |
CAD
N/A ![]() |
Rod Size N/A 1/2 | Finish N/A Plain | Max Load With Bolt to Steel N/A 1,150 lb | Weight N/A 0.42 lb |
1/2-207-GAL |
CAD
N/A ![]() |
Rod Size N/A 1/2 | Finish N/A Zinc Plated | Max Load With Bolt to Steel N/A 1,150 lb | Weight N/A 0.42 lb |