ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Service: Recommended for attachment to steel or wooden beams, etc.
Features: Threaded mounting bracket provides an economical, practical, and adjustable means of securing hangers to beams.
Ordering: Specify rod size, figure number, name and finish.

We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.

The Revit assembly file cannot be downloaded using the MultiCAD functionality.
Unit of Measure

Specifications

Industry Standards/Certifications

UL Listed. FM Approved.

Type

Beam Bracket

Style

Threaded Steel Side

Rod Size

1/2

Material

Carbon Steel

Finish

Zinc Plated

Bolt Size

1/2 5/8

Max Load with 1/2 Lag Screw

650 lb

Max Load with 5/8 Lag Screw

850 lb

Max Load With Bolt to Steel

1,150 lb

Product Number

0500344866

UPC Code

69029182438

HPH Code

034GR8943

Weight

0.42 lb