Item # |
CAD |
Finish |
Pipe Size |
Max Load w/Lag Screws |
Max Load w/Bolts to Steel |
Screw or w/Lag Bolt Size |
Weight |
---|---|---|---|---|---|---|---|
1/2-262-BLK STEEL SHORT STRAP | CAD N/A | Finish N/A Plain | Pipe Size N/A 1/2 in | Max Load w/Lag Screws N/A 300 lb | Max Load w/Bolts to Steel N/A 410 lb | Screw or w/Lag Bolt Size N/A Two #18 x 2 steel wood screws or two 3/8" bolts to steel | Weight N/A 0.20 lb |
1/2-262-PLTD STEEL SHORT STRAP | CAD N/A | Finish N/A Zinc Plated | Pipe Size N/A 1/2 in | Max Load w/Lag Screws N/A 300 lb | Max Load w/Bolts to Steel N/A 410 lb | Screw or w/Lag Bolt Size N/A Two #18 x 2 steel wood screws or two 3/8" bolts to steel | Weight N/A 0.20 lb |
3/4-262-BLK STEEL SHORT STRAP | CAD N/A | Finish N/A Plain | Pipe Size N/A 3/4 in | Max Load w/Lag Screws N/A 300 lb | Max Load w/Bolts to Steel N/A 410 lb | Screw or w/Lag Bolt Size N/A Two #18 x 2 steel wood screws or two 3/8" bolts to steel | Weight N/A 0.23 lb |
3/4-262-PLTD STEEL SHORT STRAP | CAD N/A | Finish N/A Zinc Plated | Pipe Size N/A 3/4 in | Max Load w/Lag Screws N/A 300 lb | Max Load w/Bolts to Steel N/A 410 lb | Screw or w/Lag Bolt Size N/A Two #18 x 2 steel wood screws or two 3/8" bolts to steel | Weight N/A 0.23 lb |
1-262-BLK STEEL SHORT STRAP | CAD N/A | Finish N/A Plain | Pipe Size N/A 1 in | Max Load w/Lag Screws N/A 300 lb | Max Load w/Bolts to Steel N/A 410 lb | Screw or w/Lag Bolt Size N/A Two #18 x 2 steel wood screws or two 3/8" bolts to steel | Weight N/A 0.26 lb |
1-262-PLTD STEEL SHORT STRAP | CAD N/A | Finish N/A Zinc Plated | Pipe Size N/A 1 in | Max Load w/Lag Screws N/A 300 lb | Max Load w/Bolts to Steel N/A 410 lb | Screw or w/Lag Bolt Size N/A Two #18 x 2 steel wood screws or two 3/8" bolts to steel | Weight N/A 0.26 lb |
1 1/4-262-BLK STEEL SHORT STRAP | CAD N/A | Finish N/A Plain | Pipe Size N/A 1-1/4 in | Max Load w/Lag Screws N/A 300 lb | Max Load w/Bolts to Steel N/A 410 lb | Screw or w/Lag Bolt Size N/A Two #18 x 2 steel wood screws or two 3/8" bolts to steel | Weight N/A 0.36 lb |
1 1/4-262-PLTD STEEL SHORT STRAP | CAD N/A | Finish N/A Zinc Plated | Pipe Size N/A 1-1/4 in | Max Load w/Lag Screws N/A 300 lb | Max Load w/Bolts to Steel N/A 410 lb | Screw or w/Lag Bolt Size N/A Two #18 x 2 steel wood screws or two 3/8" bolts to steel | Weight N/A 0.36 lb |
1 1/2-262-BLK STEEL SHORT STRAP | CAD N/A | Finish N/A Plain | Pipe Size N/A 1-1/2 in | Max Load w/Lag Screws N/A 300 lb | Max Load w/Bolts to Steel N/A 410 lb | Screw or w/Lag Bolt Size N/A Two #18 x 2 steel wood screws or two 3/8" bolts to steel | Weight N/A 0.54 lb |
1 1/2-262-PLTD STEEL SHORT STRAP | CAD N/A | Finish N/A Zinc Plated | Pipe Size N/A 1-1/2 in | Max Load w/Lag Screws N/A 300 lb | Max Load w/Bolts to Steel N/A 410 lb | Screw or w/Lag Bolt Size N/A Two #18 x 2 steel wood screws or two 3/8" bolts to steel | Weight N/A 0.54 lb |
2-262-BLK STEEL SHORT STRAP | CAD N/A | Finish N/A Plain | Pipe Size N/A 2 in | Max Load w/Lag Screws N/A 300 lb | Max Load w/Bolts to Steel N/A 410 lb | Screw or w/Lag Bolt Size N/A Two #18 x 2 steel wood screws or two 3/8" bolts to steel | Weight N/A 0.6 lb |
2-262-PLTD STEEL SHORT STRAP | CAD N/A | Finish N/A Zinc Plated | Pipe Size N/A 2 in | Max Load w/Lag Screws N/A 300 lb | Max Load w/Bolts to Steel N/A 410 lb | Screw or w/Lag Bolt Size N/A Two #18 x 2 steel wood screws or two 3/8" bolts to steel | Weight N/A 0.6 lb |
2 1/2-262-BLK STEEL SHORT STRAP | CAD N/A | Finish N/A Plain | Pipe Size N/A 2-1/2 in | Max Load w/Lag Screws N/A 450 lb | Max Load w/Bolts to Steel N/A 610 lb | Screw or w/Lag Bolt Size N/A Two #18 x 3 steel wood screws or two 3/8" bolts to steel | Weight N/A 1.4 lb |
2 1/2-262-PLTD STEEL SHORT STRAP | CAD N/A | Finish N/A Zinc Plated | Pipe Size N/A 2-1/2 in | Max Load w/Lag Screws N/A 450 lb | Max Load w/Bolts to Steel N/A 610 lb | Screw or w/Lag Bolt Size N/A Two #18 x 3 steel wood screws or two 3/8" bolts to steel | Weight N/A 1.4 lb |
3-262-BLK STEEL SHORT STRAP | CAD N/A | Finish N/A Plain | Pipe Size N/A 3 in | Max Load w/Lag Screws N/A 450 lb | Max Load w/Bolts to Steel N/A 610 lb | Screw or w/Lag Bolt Size N/A Two #18 x 3 steel wood screws or two 3/8" bolts to steel | Weight N/A 1.6 lb |
3-262-PLTD STEEL SHORT STRAP | CAD N/A | Finish N/A Zinc Plated | Pipe Size N/A 3 in | Max Load w/Lag Screws N/A 450 lb | Max Load w/Bolts to Steel N/A 610 lb | Screw or w/Lag Bolt Size N/A Two #18 x 3 steel wood screws or two 3/8" bolts to steel | Weight N/A 1.6 lb |
3 1/2-262-BLK STEEL SHORT STRAP | CAD N/A | Finish N/A Plain | Pipe Size N/A 3 1/2 in | Max Load w/Lag Screws N/A 450 lb | Max Load w/Bolts to Steel N/A 610 lb | Screw or w/Lag Bolt Size N/A Two #18 x 3 steel wood screws or two 3/8" bolts to steel | Weight N/A 1.80 lb |
3 1/2-262-PLTD STEEL SHORT STRAP | CAD N/A | Finish N/A Zinc Plated | Pipe Size N/A 3 1/2 in | Max Load w/Lag Screws N/A 450 lb | Max Load w/Bolts to Steel N/A 610 lb | Screw or w/Lag Bolt Size N/A Two #18 x 3 steel wood screws or two 3/8" bolts to steel | Weight N/A 1.80 lb |
4-262-BLK STEEL SHORT STRAP | CAD N/A | Finish N/A Plain | Pipe Size N/A 4 in | Max Load w/Lag Screws N/A 450 lb | Max Load w/Bolts to Steel N/A 610 lb | Screw or w/Lag Bolt Size N/A Two #18 x 3 steel wood screws or two 3/8" bolts to steel | Weight N/A 1.90 lb |
4-262-PLTD STEEL SHORT STRAP | CAD N/A | Finish N/A Zinc Plated | Pipe Size N/A 4 in | Max Load w/Lag Screws N/A 450 lb | Max Load w/Bolts to Steel N/A 610 lb | Screw or w/Lag Bolt Size N/A Two #18 x 3 steel wood screws or two 3/8" bolts to steel | Weight N/A 1.90 lb |