ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Maximum Temperature: 650° F
Ordering: Specify pipe size, figure number, name and finish.
Note: The acceptability of galvanized coatings at temperatures above 450°F is at the discretion of the end user.
Unit of Measure

Specifications

Type

N/A Strap

Style

N/A Strap Short

Material

N/A Carbon Steel

Finish

N/A Zinc Plated

Pipe Size

N/A 1 in

Max Load w/Lag Screws

N/A 300 lb

Max Load w/Bolts to Steel

N/A 410 lb

Screw or w/Lag Bolt Size

N/A Two #18 x 2 steel wood screws or two 3/8" bolts to steel

Product Number

N/A 0500361621

UPC Code

N/A 69029114693

HPH Code

N/A 034GR1362

Weight

N/A 0.26 lb