Item # |
CAD |
Rod Size |
Finish |
Maximum Load |
Weight |
---|---|---|---|---|---|
1/4-110R-MI-BLK | CAD N/A | Rod Size N/A 1/4 | Finish N/A Black | Maximum Load N/A 650 lb | Weight N/A 0.05 lb |
3/8-110R-MI-BLK | CAD N/A | Rod Size N/A 3/8 | Finish N/A Black | Maximum Load N/A 800 lb | Weight N/A 0.07 lb |
1/2-110R-MI-BLK | CAD N/A | Rod Size N/A 1/2 | Finish N/A Black | Maximum Load N/A 1000 lb | Weight N/A 0.13 lb |
5/8-110R-MI-BLK | CAD N/A | Rod Size N/A 5/8 | Finish N/A Black | Maximum Load N/A 1400 lb | Weight N/A 0.19 lb |
3/4-110R-MI-BLK | CAD N/A | Rod Size N/A 3/4 | Finish N/A Black | Maximum Load N/A 2200 lb | Weight N/A 0.31 lb |
7/8-110R-MI-BLK | CAD N/A | Rod Size N/A 7/8 | Finish N/A Black | Maximum Load N/A 2300 lb | Weight N/A 0.44 lb |