ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
ANVIL FIG. 110R - SOCKET, ROD THREADED
Unit of Measure

Specifications

Industry Standards/Certifications

N/A Complies with Federal Specification A-A-1192A (Type 16) WW-H-171-E (Type 16), ANSI/MSS SP-69 and MSS SP-58 (Type 16). UL Listed (Sizes 3⁄8" - 7⁄8") and FM Approved (Sizes 3⁄8" and 1⁄2").

Rod Size

N/A 3/8

Material

N/A Malleable iron

Finish

N/A Black

Maximum Load

N/A 800 lb

Product Number

N/A 0500013214

UPC Code

N/A 69029113526

HPH Code

N/A 034GR2731

Weight

N/A 0.07 lb