Gate type hose valves feature all brass* construction with forged bodies for rigidity and light weight. Used as a fire dept outlet connection. Unrestricted waterway allows full flow. Suitable for use as a pump test valve. Non-rising stem requires less installation space. 300 psi UL, ULC and FM Approved.
*Contains lead. Not for use in water systems intended for human consumption.
Item # |
CAD |
BIM |
Valve Size |
Body Finish |
Weight |
---|---|---|---|---|---|
2 1/2 FNPT x 2 1/2 MNH-07-070-BR | CAD N/A | BIM N/A | Valve Size N/A 2 1/2 x 2 1/2 in | Body Finish N/A Rough Brass | Weight N/A 9 lb |
2 1/2 FNPT x 2 1/2 MNH-07-070-PC | CAD N/A | BIM N/A | Valve Size N/A 2 1/2 x 2 1/2 in | Body Finish N/A Polished Chrome | Weight N/A 9.23 lb |
2 1/2 MNST x 2 1/2 FNH-07-070 | CAD N/A | BIM N/A | Valve Size N/A 2 1/2 x 2 1/2 in | Body Finish N/A Rough Brass | Weight N/A 10.65 lb |
2 1/2 MNST x 2 1/2 BCT-07-070 | CAD N/A | BIM N/A | Valve Size N/A 2 1/2 x 2 1/2 in | Body Finish N/A Rough Brass | Weight N/A 10.65 lb |
2 1/2 MNST x 2 1/2 PHX-07-070 | CAD N/A | BIM N/A | Valve Size N/A 2 1/2 x 2 1/2 in | Body Finish N/A Rough Brass | Weight N/A 10.65 lb |
2 1/2 MNST x 2 1/2 TEM-07-070 | CAD N/A | BIM N/A | Valve Size N/A 2 1/2 x 2 1/2 in | Body Finish N/A Rough Brass | Weight N/A 10.65 lb |
2 1/2 MNST x 2 1/2 CF-07-070 | CAD N/A | BIM N/A | Valve Size N/A 2 1/2 x 2 1/2 in | Body Finish N/A Rough Brass | Weight N/A 10.65 lb |
3 FNPT x 2 1/2 MNH-07-070-RB | CAD N/A | BIM N/A | Valve Size N/A 3 x 2 1/2 in | Body Finish N/A Rough Brass | Weight N/A 10.16 lb |