Batch CAD Cart (0)
  • Cart is empty

Gate Valve, Rough, Brass, UL/ULc/FM Gate type hose valves feature all brass* construction with forged bodies for rigidity and light weight. Used as a fire dept outlet connection. Unrestricted waterway allows full flow. Suitable for use as a pump test valve. Non-rising stem requires less installation space. 300 psi UL, ULC and FM Approved.


*Contains lead. Not for use in water systems intended for human consumption.

Unit of Measure

Specifications

Industry Standards/Certifications

N/A UL, ULC and FM Approved

Type

N/A Gate Valve

Style

N/A Hose

Valve Size

N/A 2 1/2 x 2 1/2 in

Body Material

N/A Forged Brass

Body Finish

N/A Rough Brass

Pressure [Max]

N/A 300 psi

Product Number

N/A 4324000954

UPC Code

N/A 87989800387

HPH Code

N/A NA

Weight

N/A 10.65 lb