Item # |
CAD |
Outlet Type |
Outlet Size (in) |
Inlet Type |
Inlet Size (in) |
Hose Assembly Length |
|---|---|---|---|---|---|---|
| HB-7-28X1/2 |
CAD
N/A
|
Outlet Type N/A FNPT | Outlet Size (in) N/A 1/2 | Inlet Type N/A MNPT | Inlet Size (in) N/A 1 | Hose Assembly Length N/A 27 in |
| HB-7-40X1/2 |
CAD
N/A
|
Outlet Type N/A FNPT | Outlet Size (in) N/A 1/2 | Inlet Type N/A MNPT | Inlet Size (in) N/A 1 | Hose Assembly Length N/A 39 in |
| HB-7-48X1/2 |
CAD
N/A
|
Outlet Type N/A FNPT | Outlet Size (in) N/A 1/2 | Inlet Type N/A MNPT | Inlet Size (in) N/A 1 | Hose Assembly Length N/A 47 in |
| HB-7-59X1/2 |
CAD
N/A
|
Outlet Type N/A FNPT | Outlet Size (in) N/A 1/2 | Inlet Type N/A MNPT | Inlet Size (in) N/A 1 | Hose Assembly Length N/A 59 in |
| HB-7-71X1/2 |
CAD
N/A
|
Outlet Type N/A FNPT | Outlet Size (in) N/A 1/2 | Inlet Type N/A MNPT | Inlet Size (in) N/A 1 | Hose Assembly Length N/A 71 in |
| HB-7-28X3/4 |
CAD
N/A
|
Outlet Type N/A FNPT | Outlet Size (in) N/A 3/4 | Inlet Type N/A MNPT | Inlet Size (in) N/A 1 | Hose Assembly Length N/A 27 in |
| HB-7-40X3/4 |
CAD
N/A
|
Outlet Type N/A FNPT | Outlet Size (in) N/A 3/4 | Inlet Type N/A MNPT | Inlet Size (in) N/A 1 | Hose Assembly Length N/A 39 in |
| HB-7-48X3/4 |
CAD
N/A
|
Outlet Type N/A FNPT | Outlet Size (in) N/A 3/4 | Inlet Type N/A MNPT | Inlet Size (in) N/A 1 | Hose Assembly Length N/A 47 in |
| HB-7-59X3/4 |
CAD
N/A
|
Outlet Type N/A FNPT | Outlet Size (in) N/A 3/4 | Inlet Type N/A MNPT | Inlet Size (in) N/A 1 | Hose Assembly Length N/A 59 in |
| HB-7-71X3/4 |
CAD
N/A
|
Outlet Type N/A FNPT | Outlet Size (in) N/A 3/4 | Inlet Type N/A MNPT | Inlet Size (in) N/A 1 | Hose Assembly Length N/A 71 in |