Batch CAD Cart (0)
  • Cart is empty
  • Braided 3-piece design.
  • Multiple sizes of 1/2" & 3/4" reducing drops and elbows.
  • 27" to 71" Hose Lengths.
Unit of Measure

Specifications

Industry Standards/Certifications

N/A FM Approved and UL Listed

Type

N/A SprinkFLEX® Hose

Style

N/A Braided Hose

Max Temperature

N/A 300 ºF

Max Working Pressure

N/A 200 psi

Outlet Type

N/A FNPT

Outlet Size (in)

N/A 1/2

Inlet Type

N/A MNPT

Inlet Size (in)

N/A 1

Hose Assembly Length

N/A 39 in

Min Bend Radius FM

N/A 8 in

Min Bend Radius UL

N/A 3 in

Number of 90º Bends FM

N/A 1

Number of 90º Bends UL

N/A 3

Equiv Length of 1in Dia, Sch 40 Pipe, 5.6k FM

N/A 24.6 ft

Equiv Length of 1in Dia, Sch 40 Pipe, UL

N/A 44 ft

Product Number

N/A 3640009302

UPC Code

N/A 65280804136