Item # |
CAD |
BIM |
Nominal Size |
Coatings |
Weight |
|---|---|---|---|---|---|
| 2-SE1-Plain |
CAD
N/A
|
BIM
N/A
|
Nominal Size N/A 2 in | Coatings N/A Rust inhibiting paint Color: ORANGE | Weight N/A 1.5 lb |
| 2-SE1-GAL |
CAD
N/A
|
BIM
N/A
|
Nominal Size N/A 2 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | Weight N/A 1.5 lb |
| 2 1/2-SE1-Plain |
CAD
N/A
|
BIM
N/A
|
Nominal Size N/A 2 1/2 in | Coatings N/A Rust inhibiting paint Color: ORANGE | Weight N/A 2.10 lb |
| 2 1/2-SE1-GAL |
CAD
N/A
|
BIM
N/A
|
Nominal Size N/A 2 1/2 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | Weight N/A 2.10 lb |
| 3-SE1-Plain |
CAD
N/A
|
BIM
N/A
|
Nominal Size N/A 3 in | Coatings N/A Rust inhibiting paint Color: ORANGE | Weight N/A 3.6 lb |
| 3-SE1-GAL |
CAD
N/A
|
BIM
N/A
|
Nominal Size N/A 3 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | Weight N/A 3.6 lb |
| 4-SE1-Plain |
CAD
N/A
|
BIM
N/A
|
Nominal Size N/A 4 in | Coatings N/A Rust inhibiting paint Color: ORANGE | Weight N/A 5.8 lb |
| 4-SE1-GAL |
CAD
N/A
|
BIM
N/A
|
Nominal Size N/A 4 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | Weight N/A 5.8 lb |
| 6-SE1-Plain |
CAD
N/A
|
BIM
N/A
|
Nominal Size N/A 6 in | Coatings N/A Rust inhibiting paint Color: ORANGE | Weight N/A 11.8 lb |
| 6-SE1-GAL |
CAD
N/A
|
BIM
N/A
|
Nominal Size N/A 6 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | Weight N/A 11.8 lb |
| 8-SE1-Plain |
CAD
N/A
|
BIM
N/A
|
Nominal Size N/A 8 in | Coatings N/A Rust inhibiting paint Color: ORANGE | Weight N/A 21.1 lb |
| 8-SE1-GAL |
CAD
N/A
|
BIM
N/A
|
Nominal Size N/A 8 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | Weight N/A 21.1 lb |