ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
SE-1 are short pattern products and are specifically designed for use in Fire Protection applications where economy is a factor. All products are is UL/ULC Listed, LPCB, VdS and FM Approved.
Maximum working pressure for these products is 300 PSI. For the latest UL/ULC listed, LPCB, VdS and FM Approved pressure ratings versus pipe schedule, see www.asc-es.com or contact your local ASC Engineered Solutions™ Representative.
Unit of Measure

Specifications

Industry Standards/Certifications

UL/ULC Listed, LPCB, VdS and FM Approved.

Type

Elbow

Style

Grooved

Nominal Size

6 in

Body Material

Ductile Iron conforming to ASTM A-536, Grade 65-45-12

Coatings

Rust inhibiting paint Color: ORANGE

Max. Rated Pressure

300 psi

Product Number

0890112907

UPC Code

69029195307

Weight

11.8 lb