Item # |
CAD |
BIM |
Nominal Size |
Coatings |
Weight |
---|---|---|---|---|---|
1 1/4-E-9-Plain |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1 1/4 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 0.7 lb |
1 1/4-E-9-GAL |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1 1/4 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | Weight N/A 0.7 lb |
1 1/2-E-9-GAL |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1 1/2 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | Weight N/A 1.7 lb |
1 1/2-E-9-GRVD |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 1 1/2 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 1.7 lb |
2-E-9-GRVD |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 2 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 2.10 lb |
2-E-9-GAL |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 2 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | Weight N/A 2.10 lb |
2 1/2-E-9-GRVD |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 2 1/2 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 2.9 lb |
2 1/2-E-9-S40 |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 2 1/2 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 2.9 lb |
2 1/2-E-9-GAL |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 2 1/2 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | Weight N/A 2.9 lb |
3-E-9-GRVD |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 3 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 4.0 lb |
3-E-9-GAL |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 3 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | Weight N/A 4.0 lb |
4-E-9-GRVD |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 4 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 7.5 lb |
4-E-9-GAL |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 4 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | Weight N/A 7.5 lb |
5-E-9-GRVD |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 5 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 11.5 lb |
5-E-9-GAL |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 5 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | Weight N/A 11.5 lb |
6-E-9-S10 |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 6 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 16.5 lb |
6-E-9-GAL |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 6 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | Weight N/A 16.5 lb |
8-E-9-GRVD |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 8 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 29 lb |
8-E-9-GAL |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 8 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | Weight N/A 29 lb |
8-E-9-S40 |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 8 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 29 lb |
10-E-9-GRVD |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 10 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 48.5 lb |
10-E-9-GAL |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 10 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | Weight N/A 48.5 lb |
12-E-9-GAL |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 12 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | Weight N/A 66 lb |
12-E-9-SEGW |
CAD
N/A ![]() |
BIM
N/A ![]() |
Nominal Size N/A 12 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 66 lb |