ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
SPF® Grooved Couplings and Fittings provide a rigid or flexible pipe connection for fire protection systems with dependable seals over a range of internal pressure situations. SPF also offers Short Pattern Products through 8" to meet all of your fire protection needs.
Unit of Measure

Specifications

Industry Standards/Certifications

cULus Listed. FM Approved.

Type

Elbow

Style

Drain

Nominal Size

8 in

Body Material

Ductile Iron conforming to ASTM A-536, Grade 65-45-12

Coatings

Rust inhibiting paint – Color: ORANGE

Max. Rated Pressure

300 psi

Product Number

0890039779

UPC Code

69029195291

Weight

29 lb