Item # |
CAD |
Finish |
Anchor Size |
Weight |
---|---|---|---|---|
1/2-AF700-Plain |
CAD
N/A ![]() |
Finish N/A Plain | Anchor Size N/A 1/2" (M12) | Weight N/A 2.25 lb |
1/2-AF700-Galvanized |
CAD
N/A ![]() |
Finish N/A Electro-Galvanized per ASTM B633 | Anchor Size N/A 1/2" (M12) | Weight N/A 2.25 lb |
5/8-AF700-Plain |
CAD
N/A ![]() |
Finish N/A Plain | Anchor Size N/A 5/8" (M16) | Weight N/A 2.25 lb |
5/8-AF700-Galvanized |
CAD
N/A ![]() |
Finish N/A Electro-Galvanized per ASTM B633 | Anchor Size N/A 5/8" (M16) | Weight N/A 2.25 lb |
3/4-AF700-Plain |
CAD
N/A ![]() |
Finish N/A Plain | Anchor Size N/A 3/4" (M18) | Weight N/A 2.25 lb |
3/4-AF700-Galvanized |
CAD
N/A ![]() |
Finish N/A Electro-Galvanized per ASTM B633 | Anchor Size N/A 3/4" (M18) | Weight N/A 2.25 lb |