ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
A seismic swivel attachment designed to connect a brace member to the building structure or to a seismic structural attachment. The AF700 rigidly braces piping systems subjected to horizontal seismic loads. The AF700 may also be installed to rigidly brace piping systems subjected to vertical seismic loads.
Unit of Measure

Specifications

Industry Standards/Certifications

N/A cULus Listed (ANSI/UL 203a) and FM Approved (FM 1950-13). FM Tested (ANSI/FM 1950-16). Complies with NFPA 13, ASCE 7, IBC, & MSS SP-127 bracing requirements.

Type

N/A Seismic Braces

Style

N/A Universal Swivel Attachment

Material

N/A Ductile Iron with Carbon Steel Hardware

Finish

N/A Plain

Anchor Size

N/A 3/4" (M18)

Features

N/A
  • Break off set screw provides a visual indication that the desired torque value has been achieved.
  • Eliminates brace member eccentricity by concentrically loading 1" and DN25 brace pipes

Product Number

N/A 0500600924

UPC Code

N/A 65280804114

Weight

N/A 2.25 lb