ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty

6000# Forged Carbon Steel Threaded Cap ASTM SA105N, NORMALIZED (Material), ASME B16.11 (Dimensions are either minimum or set by factory), ASME B1.20.1 (Threads).

1 - 7 of 7 | Results Per Page | View | Unit of Measure
1 

Item #

CAD

Nominal Size

Weight

N/A N/A 1/4 in N/A 0.13 lb
N/A N/A 1/2 in N/A 0.55 lb
N/A N/A 3/4 in N/A 0.88 lb
N/A N/A 1 in N/A 1.56 lb
N/A N/A 1 1/4 in N/A 1.98 lb
N/A N/A 1 1/2 in N/A 2.82 lb
N/A N/A 2 in N/A 4.91 lb
1 - 7 of 7 | Results Per Page | View | Unit of Measure
1