ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty

6000# Forged Carbon Steel Threaded Cap ASTM SA105N, NORMALIZED (Material), ASME B16.11 (Dimensions are either minimum or set by factory), ASME B1.20.1 (Threads).

Unit of Measure

Specifications

Type

Cap

Style

Threaded

Nominal Size

3/4 in

Material

Carbon Steel

Class

6000

Product Number

4308000054

UPC Code

09220126184

HPH Code

NA

Weight

0.88 lb