Item # |
CAD |
Rod Size |
Finish |
Maximum Load at 650 °F |
Maximum Load at 750 °F |
Weight |
---|---|---|---|---|---|---|
3/8-230-FS-BLK |
CAD
N/A ![]() |
Rod Size N/A 3/8 in | Finish N/A Black | Maximum Load at 650 °F N/A 730 lb | Maximum Load at 750 °F N/A 572 lb | Weight N/A 0.42 lb |
3/8-230-FS-GAL |
CAD
N/A ![]() |
Rod Size N/A 3/8 in | Finish N/A Galvanized | Maximum Load at 650 °F N/A 730 lb | Maximum Load at 750 °F N/A 572 lb | Weight N/A 0.42 lb |
1/2-230-FS-BLK |
CAD
N/A ![]() |
Rod Size N/A 1/2 in | Finish N/A Black | Maximum Load at 650 °F N/A 1,350 lb | Maximum Load at 750 °F N/A 1,057 lb | Weight N/A 0.65 lb |
1/2-230-FS-GAL |
CAD
N/A ![]() |
Rod Size N/A 1/2 in | Finish N/A Galvanized | Maximum Load at 650 °F N/A 1,350 lb | Maximum Load at 750 °F N/A 1,057 lb | Weight N/A 0.65 lb |
5/8-230-FS-BLK |
CAD
N/A ![]() |
Rod Size N/A 5/8 in | Finish N/A Black | Maximum Load at 650 °F N/A 2,160 lb | Maximum Load at 750 °F N/A 1,692 lb | Weight N/A 0.98 lb |
5/8-230-FS-GAL |
CAD
N/A ![]() |
Rod Size N/A 5/8 in | Finish N/A Galvanized | Maximum Load at 650 °F N/A 2,160 lb | Maximum Load at 750 °F N/A 1,692 lb | Weight N/A 0.98 lb |
3/4-230-FS-BLK |
CAD
N/A ![]() |
Rod Size N/A 3/4 in | Finish N/A Black | Maximum Load at 650 °F N/A 3,230 lb | Maximum Load at 750 °F N/A 2,530 lb | Weight N/A 1.5 lb |
3/4-230-FS-GAL |
CAD
N/A ![]() |
Rod Size N/A 3/4 in | Finish N/A Galvanized | Maximum Load at 650 °F N/A 3,230 lb | Maximum Load at 750 °F N/A 2,530 lb | Weight N/A 1.5 lb |
7/8-230-FS-BLK |
CAD
N/A ![]() |
Rod Size N/A 7/8 in | Finish N/A Black | Maximum Load at 650 °F N/A 4,480 lb | Maximum Load at 750 °F N/A 3,508 lb | Weight N/A 1.90 lb |
7/8-230-FS-GAL |
CAD
N/A ![]() |
Rod Size N/A 7/8 in | Finish N/A Galvanized | Maximum Load at 650 °F N/A 4,480 lb | Maximum Load at 750 °F N/A 3,508 lb | Weight N/A 1.90 lb |
1-230-FS-BLK |
CAD
N/A ![]() |
Rod Size N/A 1 in | Finish N/A Black | Maximum Load at 650 °F N/A 5,900 lb | Maximum Load at 750 °F N/A 4,620 lb | Weight N/A 2.6 lb |
1-230-FS-GAL |
CAD
N/A ![]() |
Rod Size N/A 1 in | Finish N/A Galvanized | Maximum Load at 650 °F N/A 5,900 lb | Maximum Load at 750 °F N/A 4,620 lb | Weight N/A 2.6 lb |
1-1/4-230-FS-BLK |
CAD
N/A ![]() |
Rod Size N/A 1 1/4 in | Finish N/A Black | Maximum Load at 650 °F N/A 9,500 lb | Maximum Load at 750 °F N/A 7,440 lb | Weight N/A 4.5 lb |
1-1/4-230-FS-GAL |
CAD
N/A ![]() |
Rod Size N/A 1 1/4 in | Finish N/A Galvanized | Maximum Load at 650 °F N/A 9,500 lb | Maximum Load at 750 °F N/A 7,440 lb | Weight N/A 4.5 lb |
1-1/2-230-FS-BLK |
CAD
N/A ![]() |
Rod Size N/A 1 1/2 in | Finish N/A Black | Maximum Load at 650 °F N/A 13,800 lb | Maximum Load at 750 °F N/A 10,807 lb | Weight N/A 640 lb |
1-1/2-230-FS-GAL |
CAD
N/A ![]() |
Rod Size N/A 1 1/2 in | Finish N/A Galvanized | Maximum Load at 650 °F N/A 13,800 lb | Maximum Load at 750 °F N/A 10,807 lb | Weight N/A 640 lb |
1-3/4-230-FS-BLK |
CAD
N/A ![]() |
Rod Size N/A 1 3/4 in | Finish N/A Black | Maximum Load at 650 °F N/A 18,600 lb | Maximum Load at 750 °F N/A 14,566 lb | Weight N/A 11 lb |
2-230-FS-BLK |
CAD
N/A ![]() |
Rod Size N/A 2 in | Finish N/A Black | Maximum Load at 650 °F N/A 24,600 lb | Maximum Load at 750 °F N/A 19,265 lb | Weight N/A 14.9 lb |
2-1/4-230-FS-BLK |
CAD
N/A ![]() |
Rod Size N/A 2 1/4 in | Finish N/A Black | Maximum Load at 650 °F N/A 32300 lb | Maximum Load at 750 °F N/A 25295 lb | Weight N/A 19.60 lb |
2-1/2-230-FS-BLK |
CAD
N/A ![]() |
Rod Size N/A 2 1/2 in | Finish N/A Black | Maximum Load at 650 °F N/A 39800 lb | Maximum Load at 750 °F N/A 31169 lb | Weight N/A 26.9 lb |