Batch CAD Cart (0)
  • Cart is empty
ANVIL FIG. 230 TURNBUCKLE

We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.

The Revit assembly file cannot be downloaded using the MultiCAD functionality.
Unit of Measure

Specifications

Industry Standards/Certifications

N/A Complies with Federal Specifcation A-A-1192A (Type 13), WW-H-171-E (Type 13), ANSI/MSS SP-69 and MSS SP-58 (Type 13).

Rod Size

N/A 1 1/2 in

Material

N/A Forged Steel

Finish

N/A Galvanized

Maximum Load at 650 °F

N/A 13,800 lb

Maximum Load at 750 °F

N/A 10,807 lb

Product Number

N/A 0500350087

UPC Code

N/A 66242851023

HPH Code

N/A 034GR2638

Weight

N/A 640 lb