Item # |
Material |
Finish |
Threads Per Inch |
Rod Size |
Length |
---|---|---|---|---|---|
3/8in-Rod-8in-Length-253-CS | Material N/A Carbon Steel | Finish N/A Plain | Threads Per Inch N/A 16 tpi | Rod Size N/A 3/8 in | Length N/A 8 in |
3/8in-Rod-10in-Length-253-CS | Material N/A Carbon Steel | Finish N/A Plain | Threads Per Inch N/A 16 tpi | Rod Size N/A 3/8 in | Length N/A 10 in |
3/8in-Rod-12in-Length-253-CS | Material N/A Carbon Steel | Finish N/A Plain | Threads Per Inch N/A 16 tpi | Rod Size N/A 3/8 in | Length N/A 12 in |
3/8in-Rod-14in-Length-253-CS | Material N/A Carbon Steel | Finish N/A Plain | Threads Per Inch N/A 16 tpi | Rod Size N/A 3/8 in | Length N/A 14 in |
3/8in-Rod-18in-Length-253-CS | Material N/A Carbon Steel | Finish N/A Plain | Threads Per Inch N/A 16 tpi | Rod Size N/A 3/8 in | Length N/A 18 in |
3/8in-Rod-24in-Length-253-CS | Material N/A Carbon Steel | Finish N/A Plain | Threads Per Inch N/A 16 tpi | Rod Size N/A 3/8 in | Length N/A 24 in |
3/8in-Rod-30in-Length-253-CS | Material N/A Carbon Steel | Finish N/A Plain | Threads Per Inch N/A 16 tpi | Rod Size N/A 3/8 in | Length N/A 30 in |
3/8in-Rod-36in-Length-253-CS | Material N/A Carbon Steel | Finish N/A Plain | Threads Per Inch N/A 16 tpi | Rod Size N/A 3/8 in | Length N/A 36 in |
3/8in-Rod-42in-Length-253-CS | Material N/A Carbon Steel | Finish N/A Plain | Threads Per Inch N/A 16 tpi | Rod Size N/A 3/8 in | Length N/A 42 in |
3/8in-Rod-48in-Length-253-CS | Material N/A Carbon Steel | Finish N/A Plain | Threads Per Inch N/A 16 tpi | Rod Size N/A 3/8 in | Length N/A 48 in |
3/8in-Rod-54in-Length-253-CS | Material N/A Carbon Steel | Finish N/A Plain | Threads Per Inch N/A 16 tpi | Rod Size N/A 3/8 in | Length N/A 54 in |
3/8in-Rod-60in-Length-253-CS | Material N/A Carbon Steel | Finish N/A Plain | Threads Per Inch N/A 16 tpi | Rod Size N/A 3/8 in | Length N/A 60 in |
3/8in-Rod-66in-Length-253-CS | Material N/A Carbon Steel | Finish N/A Plain | Threads Per Inch N/A 16 tpi | Rod Size N/A 3/8 in | Length N/A 66 in |
3/8in-Rod-72in-Length-253-CS | Material N/A Carbon Steel | Finish N/A Plain | Threads Per Inch N/A 16 tpi | Rod Size N/A 3/8 in | Length N/A 72 in |
1/2in-Rod-8in-Length-253-CS | Material N/A Carbon Steel | Finish N/A Plain | Threads Per Inch N/A 13 tpi | Rod Size N/A 1/2 in | Length N/A 8 in |
1/2in-Rod-10in-Length-253-CS | Material N/A Carbon Steel | Finish N/A Plain | Threads Per Inch N/A 13 tpi | Rod Size N/A 1/2 in | Length N/A 10 in |
1/2in-Rod-12in-Length-253-CS | Material N/A Carbon Steel | Finish N/A Plain | Threads Per Inch N/A 13 tpi | Rod Size N/A 1/2 in | Length N/A 12 in |
1/2in-Rod-14in-Length-253-CS | Material N/A Carbon Steel | Finish N/A Plain | Threads Per Inch N/A 13 tpi | Rod Size N/A 1/2 in | Length N/A 14 in |
1/2in-Rod-18in-Length-253-CS | Material N/A Carbon Steel | Finish N/A Plain | Threads Per Inch N/A 13 tpi | Rod Size N/A 1/2 in | Length N/A 18 in |
1/2in-Rod-24in-Length-253-CS | Material N/A Carbon Steel | Finish N/A Plain | Threads Per Inch N/A 13 tpi | Rod Size N/A 1/2 in | Length N/A 24 in |
1/2in-Rod-30in-Length-253-CS | Material N/A Carbon Steel | Finish N/A Plain | Threads Per Inch N/A 13 tpi | Rod Size N/A 1/2 in | Length N/A 30 in |
1/2in-Rod-36in-Length-253-CS | Material N/A Carbon Steel | Finish N/A Plain | Threads Per Inch N/A 13 tpi | Rod Size N/A 1/2 in | Length N/A 36 in |
1/2in-Rod-42in-Length-253-CS | Material N/A Carbon Steel | Finish N/A Plain | Threads Per Inch N/A 13 tpi | Rod Size N/A 1/2 in | Length N/A 42 in |
1/2in-Rod-48in-Length-253-CS | Material N/A Carbon Steel | Finish N/A Plain | Threads Per Inch N/A 13 tpi | Rod Size N/A 1/2 in | Length N/A 48 in |
1/2in-Rod-54in-Length-253-CS | Material N/A Carbon Steel | Finish N/A Plain | Threads Per Inch N/A 13 tpi | Rod Size N/A 1/2 in | Length N/A 54 in |