ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
  • Fig-140---Right-Hand-Threads

    FIG. 140 MACHINE THREADED RODS RIGHT-HAND THREADS

    We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.

    The Revit assembly file cannot be downloaded using the MultiCAD functionality.

  • Fig-142

    Coach Screw Rods Machine Threaded on Opposite End

  • Fig-146---Continuous-Threaded-Rod

    FIG. 146 CONTINUOUS THREADED ROD

    We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.

    The Revit assembly file cannot be downloaded using the MultiCAD functionality.

  • Fig-248_248L

    Features: Through 1 1/2", inside diameter of eye will accommodate a bolt diameter 1/8" larger than rod diameter; 1 3/4" and larger, inside diameter of eye will take a bolt diameter 1/4" larger than rod diameter.
    Ordering: Specify rod diameter, figure number, name, rod length and finish. Specify thread length if other than standard.
    Note: The acceptability of galvanized coatings at temperatures above 450°F is at the discretion of the end user.

  • Fig-140---Right-Hand-Threads

    FIG. 253 MACHINE THREADED RODS RIGHT AND LEFT HAND THREADS

    We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.

    The Revit assembly file cannot be downloaded using the MultiCAD functionality.

  • Fig-278_278L

    Features: Through 1 1/2", inside diameter of eye will accommodate a bolt diameter 1/8" larger than rod diameter; 1 3/4" and larger, inside diameter of eye will take a bolt diameter 1/4" larger than rod diameter.
    Ordering: Specify rod diameter, figure number, name, rod length and finish. Specify thread length if other than standard.
    Note: The acceptability of galvanized coatings at temperatures above 450°F is at the discretion of the end user.