Item # |
CAD |
Pipe Size |
Bolt Size |
Weight |
---|---|---|---|---|
3/4-261P |
CAD
N/A ![]() |
Pipe Size N/A 3/4 | Bolt Size N/A 3/8 | Weight N/A 1.1 lb |
1-261P |
CAD
N/A ![]() |
Pipe Size N/A 1 | Bolt Size N/A 3/8 | Weight N/A 1.1 lb |
1 1/4-261P |
CAD
N/A ![]() |
Pipe Size N/A 1 1/4 | Bolt Size N/A 3/8 | Weight N/A 1.6 lb |
1 1/2-261P |
CAD
N/A ![]() |
Pipe Size N/A 1 1/2 | Bolt Size N/A 3/8 | Weight N/A 1.6 lb |
2-261P |
CAD
N/A ![]() |
Pipe Size N/A 2 | Bolt Size N/A 7/16 | Weight N/A 1.7 lb |
2 1/2-261P |
CAD
N/A ![]() |
Pipe Size N/A 2 1/2 | Bolt Size N/A 7/16 | Weight N/A 1.90 lb |
3-261P |
CAD
N/A ![]() |
Pipe Size N/A 3 | Bolt Size N/A 7/16 | Weight N/A 1.90 lb |
3 1/2-261P |
CAD
N/A ![]() |
Pipe Size N/A 3 1/2 | Bolt Size N/A 1/2 | Weight N/A 2.3 lb |
4-261P |
CAD
N/A ![]() |
Pipe Size N/A 4 | Bolt Size N/A 1/2 | Weight N/A 2.40 lb |
5-261P |
CAD
N/A ![]() |
Pipe Size N/A 5 | Bolt Size N/A 1/2 | Weight N/A 3.6 lb |
6-261P |
CAD
N/A ![]() |
Pipe Size N/A 6 | Bolt Size N/A 1/2 | Weight N/A 4.0 lb |
8-261P |
CAD
N/A ![]() |
Pipe Size N/A 8 | Bolt Size N/A 5/8 | Weight N/A 7.6 lb |
10-261P |
CAD
N/A ![]() |
Pipe Size N/A 10 | Bolt Size N/A 5/8 | Weight N/A 11.1 lb |
12-261P |
CAD
N/A ![]() |
Pipe Size N/A 12 | Bolt Size N/A 5/8 | Weight N/A 16.5 lb |
14-261P |
CAD
N/A ![]() |
Pipe Size N/A 14 | Bolt Size N/A 5/8 | Weight N/A 17.7 lb |
16-261P |
CAD
N/A ![]() |
Pipe Size N/A 16 | Bolt Size N/A 3/4 | Weight N/A 30.4 lb |
18-261P |
CAD
N/A ![]() |
Pipe Size N/A 18 | Bolt Size N/A 3/4 | Weight N/A 33.8 lb |
20-261P |
CAD
N/A ![]() |
Pipe Size N/A 20 | Bolt Size N/A 3/4 | Weight N/A 35 lb |
24-261P |
CAD
N/A ![]() |
Pipe Size N/A 24 | Bolt Size N/A 7/8 | Weight N/A 82 lb |