ASC Digital Tool Library
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Pipe Size

N/A 16

Bolt Size

N/A 3/4

Material

N/A Carbon Steel

Finish

N/A Plain

Service

N/A For support of stationary steel pipe risers, cast iron pipe or conduit. This product is not intended for use with hanger rods.

Approvals

N/A Complies with Federal Specification A-A-1192A (Type 8) WW-H-171-E (Type 8) , ANSI/MSS SP-69 and MSS SP-58 (Type 8). UL, ULC Listed (Sizes 1 1 ⁄ 2 " - 8").

Instalation

N/A Clamp is fitted and bolted preferably below a coupling, hub or welded lugs on steel pipe. Bolt torques should be per industry standards. Clamp is designed for standard steel pipe O.D. and this must be considered in sizing the riser for other types of piping.

Maximum Temperature

N/A 650 ºF

Max Load

N/A 2900 lbf

Torque Values

N/A 150

Product Number

N/A 0500361407

UPC Code

N/A 69029144591

HPH Code

N/A 034GR3985P

Weight

N/A 30.4 lb