| Item # | CAD | Tube Size | Max Load | Rod Size | Weight | 
|---|---|---|---|---|---|
| 1/2-DI-CT138R | CAD                                                    
 N/A   | Tube Size N/A 1/2 | Max Load N/A 180 lbf | Rod Size N/A 3/8 | Weight N/A 0.1 lb | 
| 3/4-DI-CT138R | CAD                                                    
 N/A   | Tube Size N/A 3/4 | Max Load N/A 180 lbf | Rod Size N/A 3/8 | Weight N/A 0.12 lb | 
| 1-DI-CT138R | CAD                                                    
 N/A   | Tube Size N/A 1 | Max Load N/A 180 lbf | Rod Size N/A 3/8 | Weight N/A 0.14 lb | 
| 1 1/4-DI-CT138R | CAD                                                    
 N/A   | Tube Size N/A 1 1/4 | Max Load N/A 180 lbf | Rod Size N/A 3/8 | Weight N/A 0.18 lb | 
| 1 1/2-DI-CT138R | CAD                                                    
 N/A   | Tube Size N/A 1 1/2 | Max Load N/A 180 lbf | Rod Size N/A 3/8 | Weight N/A 0.22 lb | 
| 2-DI-CT138R | CAD                                                    
 N/A   | Tube Size N/A 2 | Max Load N/A 180 lbf | Rod Size N/A 3/8 | Weight N/A 0.36 lb | 
