| Tube Size | N/A 2 | 
| Material | N/A Ductile Iron | 
| Finish | N/A Epoxy Coated | 
| Service | N/A Recommended for suspension of non-insulated stationary copper tube. | 
| Approvals | N/A Complies with Federal Specification A-A-1192A (Type 12), WW-H-171-E (Type 25) , ANSI/MSS SP-69 and MSS SP-58 (Type 12). | 
| Installation | N/A
                                                                                          Permanent installation of clamp may be made before the tubing is placed in position. Final installation is attained by swinging the lower portion of the hinged clamp up under the tubing and inserting a single screw securely. | 
| Features | N/A
                                                                                          Hinged design provides for economical installation. Designed to provide a tight fit on copper tubing. | 
| Max Load | N/A 180 lbf | 
| Rod Size | N/A 3/8 | 
| Product Number | N/A 0560018980 | 
| UPC Code | N/A 66242891872 | 
| HPH Code | N/A 034GR0888 | 
| Weight | N/A 0.36 lb | 
