Item # |
CAD |
Finish |
Spring No. |
For Rod Size |
Max Rod Size |
Weight |
---|---|---|---|---|---|---|
3/8_No.1-178-Plain | CAD N/A | Finish N/A Plain retainers with painted springs | Spring No. N/A 1 | For Rod Size N/A 3/8 in | Max Rod Size N/A 3/4 in | Weight N/A 4.5 lb |
1/2_No.2-178-Plain | CAD N/A | Finish N/A Plain retainers with painted springs | Spring No. N/A 2 | For Rod Size N/A 1/2 in | Max Rod Size N/A 3/4 in | Weight N/A 14 lb |
7/8_No.3-178-Plain | CAD N/A | Finish N/A Plain retainers with painted springs | Spring No. N/A 3 | For Rod Size N/A 7/8 in | Max Rod Size N/A 1 1/2 in | Weight N/A 22 lb |