Industry Standards/Certifications |
N/A Complies with Federal Specification A-A-1192A (Type 49), WW-H-171-E (Type 50), ANSI/MSS SP-69 and MSS SP-58 (Type 49). |
Type |
N/A Pipe Roll |
Style |
N/A Spring Cushion Hanger |
Material |
N/A Spring cushion hanger Fig. 178 consists of a set of two springs and four cast iron retainers only. |
Finish |
N/A Plain retainers with painted springs |
Spring No. |
N/A 2 |
For Rod Size |
N/A 1/2 in |
Max Rod Size1 | N/A 3/4 in |
Max Spring Deflection2 | N/A 1 1/4 in |
Load at Max Deflection3 | N/A 1,500 lb |
Deflection Rate of Hanger |
N/A 1200 lb/in |
Max Temperature |
N/A 400 ºF |
Product Number |
N/A 0500081328 |
UPC Code |
N/A 69029159421 |
HPH Code |
N/A 034GR1600 |
Weight |
N/A 14 lb |