Item # |
CAD |
Pipe Size |
Material |
Max Load |
Weight |
---|---|---|---|---|---|
3/4-1-1/2-161-CS-PLN |
CAD
N/A ![]() |
Pipe Size N/A 3/4 in | Material N/A Carbon Steel | Max Load N/A 1200 lb | Weight N/A 2.10 lb |
2-161-CS-PLN |
CAD
N/A ![]() |
Pipe Size N/A 2 in | Material N/A Carbon Steel | Max Load N/A 1200 lb | Weight N/A 2.3 lb |
2-1/2-3-161-CS-PLN |
CAD
N/A ![]() |
Pipe Size N/A 2-1/2 in | Material N/A Carbon Steel | Max Load N/A 1200 lb | Weight N/A 2.8 lb |
3-1/2-5-161-CS-PLN |
CAD
N/A ![]() |
Pipe Size N/A 3 1/2 in | Material N/A Carbon Steel | Max Load N/A 1200 lb | Weight N/A 3.20 lb |
6-161-CS-PLN |
CAD
N/A ![]() |
Pipe Size N/A 6 in | Material N/A Carbon Steel | Max Load N/A 1800 lb | Weight N/A 4.4 lb |
8-10-161-CS-PLN |
CAD
N/A ![]() |
Pipe Size N/A 8 in | Material N/A Carbon Steel | Max Load N/A 1800 lb | Weight N/A 5.8 lb |
12-14-161-CS-PLN |
CAD
N/A ![]() |
Pipe Size N/A 12 in | Material N/A Carbon Steel | Max Load N/A 5000 lb | Weight N/A 7.8 lb |
16-161-CS-PLN |
CAD
N/A ![]() |
Pipe Size N/A 16 in | Material N/A Carbon Steel | Max Load N/A 5000 lb | Weight N/A 8.40 lb |
18-161-CS-PLN |
CAD
N/A ![]() |
Pipe Size N/A 18 in | Material N/A Carbon Steel | Max Load N/A 5000 lb | Weight N/A 9.1 lb |
24-161-CS-PLN |
CAD
N/A ![]() |
Pipe Size N/A 24 in | Material N/A Carbon Steel | Max Load N/A 7200 lb | Weight N/A 12.3 lb |
30-161-CS-PLN |
CAD
N/A ![]() |
Pipe Size N/A 30 in | Material N/A Carbon Steel | Max Load N/A 7200 lb | Weight N/A 13.3 lb |
20-161-CS-PLN |
CAD
N/A ![]() |
Pipe Size N/A 20 in | Material N/A Carbon Steel | Max Load N/A 7200 lb | Weight N/A 10.40 lb |
36-161-CS-PLN |
CAD
N/A ![]() |
Pipe Size N/A 36 in | Material N/A Carbon Steel | Max Load N/A 7200 lb | Weight N/A 18 lb |
1-1/4-161-CS-PLN |
CAD
N/A ![]() |
Pipe Size N/A 1-1/4 in | Material N/A Carbon Steel | Max Load N/A 1200 lb | Weight N/A 2.10 lb |