Batch CAD Cart (0)
  • Cart is empty
FIG. 161 PIPE PROTECTION SADDLE 1 1/2IN NOMINAL INSULATION 3/4-36 IN PIPE

We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.

The Revit assembly file cannot be downloaded using the MultiCAD functionality.
Unit of Measure

Specifications

Industry Standards/Certifications

N/A Complies with Federal Specification A-A-1192A (Type 39A & 39B), WW-H-171-E (Type 40A & 40B), ANSI/MSS SP-69 and MSS SP-58 (Type 39A & 39B).

Pipe Size

N/A 1-1/4 in

Material

N/A Carbon Steel

Finish

N/A Plain

Max Load

N/A 1200 lb

Maximum Temperature

N/A 650 ºF

Product Number

N/A 0500071527

UPC Code

N/A 69029113769

HPH Code

N/A 034GR0516

Weight

N/A 2.10 lb